Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CIQ-WM
Height(mm) | 2 | Calibrated to | Manufacturer's standards (no certificate) | Compatible with (diagostics accessories) | Fluke Networks |
---|---|---|---|---|---|
Product size (width)(cm) | 20 | Product size (length)(cm) | 20 | Weight(g) | 100.0 |
This page is WIREMAP ADAPTER, part number CIQ-WM.
You can find the detail information about specifications and dimensions on part number CIQ-WM.