The CableIQ remote identifiers Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CIQ-IDK24

Part Number
CIQ-IDK24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

538.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Height(mm) 1 Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) Fluke Networks
Product size (width)(cm) 1 Product size (length)(cm) 1 Weight(g) 500

This page is The CableIQ remote identifiers Set, part number CIQ-IDK24.
You can find the detail information about specifications and dimensions on part number CIQ-IDK24.

Tech Support