Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4325034 |
4325041 |
FLK-1663 DE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | DIN standard | Display (details) | Interfaces | IP rating | Memory (space) | Power supply | Product size (length) (mm) | Reading category | Reading range (VDE) | VDE tester features | Weight (g) | Interface(s) | Memory (text) | Standards | Test procedure | VDE standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,648.16 € | 1 | Available | 3 Days | 275 | 114 | DIN EN 61557 | LCD | USB | - | 1000 | 230 V/AC | 200 | CAT II 300 V | Earth leakage resistance|Insulation resistance|Leakage current|Continuity|Touch voltage|Voltage|Current|Power | - | 3130.0 | USB | 1000 internal records | EN 61557-1:1997 EN 61557-2:1997 EN 61557-4:1997 EN 61557-6:1997 DIN VDE 0404-2 | manual | 0413 | |
2,677.09 € | 1 | Available | 3 Days | 275 | 114 | DIN EN 61557 | LCD | USB | - | 1000 | 230 V/AC | 200 | CAT II 300 V | Earth leakage resistance|Insulation resistance|Leakage current|Continuity|Touch voltage|Voltage|Current|Power | - | 3130.0 | USB | 1000 internal records | EN 61557-1:1997 EN 61557-2:1997 EN 61557-4:1997 EN 61557-6:1997 DIN VDE 0404-2 | manual | 0413 | |
2,228.33 € | 1 | Available | 3 Days | 250 | 125 | DIN IEC 60364 | - | IR | IP40 | - | Battery | 100 | CAT III 500 V|CAT IV 300 V | Voltage|Frequency|Insulation resistance|Wave impedance|Loop impedance | RCD/FI testing | 1300.0 | - | - | - | - | - |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Display type | Digital (LCD) | Memory | Yes |
---|---|---|---|---|---|
Product type | Electrical tester |
Configure
Basic Attributes
Width(mm)
Height(mm)
DIN standard
Display (details)
Interfaces
IP rating
Memory (space)
Power supply
Product size (length)(mm)
Reading category
Reading range (VDE)
VDE tester features
Weight(g)
Interface(s)
Memory (text)
Standards
Test procedure
VDE standard
Type
Filter by standard shipping days
Optional Attributes