Rotating EMF Indicator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2435077
4014969
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display (voltage tester) Frequency range Min. frequency
(Hz)
Power supply (details) Reading category Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)

348.63 €

1 Available 3 Days LED2 Hz - 400 Hz29 V battery packCAT III 300 VRotating magnetic field9062120 up to 440 V120440

379.84 €

1 Available 3 Days LCD15 Hz - 400 Hz15of testing objectCAT III 600 VRotating magnetic field|Phase9040EUR40 up to 700 V40700

Loading...

  1. 1

Basic information

Width(mm) 61 Height(mm) 27 Calibrated to Manufacturer's standards (no certificate)
IP rating IP40 Max. frequency(Hz) 400 Product size (length)(mm) 124
Product type Rotating EMF indicator

Tech Support