Conductivity / Total Dissolved Solids (TDS) / Salinity / Temperature Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EC400

Part Number
EC400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Conductivity reading range 0 - 19999 µS/cm Conductivity reading range (min)(µS/cm) 0
Conductivity reading range(µS/cm) EC 0 - 19.99 mS/cm. TDS 0 - 999 ppm / mg/l (1.00 - 9.99 ppt / g/l). salt content 0 - 999 ppm (1.00 - 9.99 ppt). temperature 0.0 - 65.0 ºC Conductivity reading range (max.)(µS/cm) 19999 Display (test equipment) Digital
Power supply (details) 4 CR2032 batteries Product size (height)(mm) 172 Product size (width)(mm) 36
Product size (length)(mm) 41 Product type Multi tester Reading type TDS|Conductivity|Salinity|Temperature
TDS reading range 0 - 999 mg/l TDS reading range (min.)(mg/l) 0 TDS reading range (max.)(mg/l) 999
Temperature reading range 0.0 up to 65.0 °C Temperature reading range (max.)(°C) 65 Temperature reading range (min.)(°C) 0
Weight(g) 110

This page is Conductivity / Total Dissolved Solids (TDS) / Salinity / Temperature Meter, part number EC400.
You can find the detail information about specifications and dimensions on part number EC400.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360