Conductivity Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LWT-01
WA-100 ATC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (details)
(%)
Automatic temperature compensation Conductivity reading range Conductivity reading range (min)
(µS)
Conductivity reading range (max.)
(µS)
Conductivity reading range (min)
(µS/cm)
Conductivity reading range
(µS/cm)
Conductivity reading range (max.)
(µS/cm)
Operating temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution
(cm)
Weight
(g)

58.53 €

1 Available 3 Days ± 1No0 - 9999 µS/cm--00 - 999999990 - 50158403410 µS/85

108.93 €

1 Available 3 Days 3-0 - 1999 µS01999-1999--20568301 µS/270

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital Power supply (details) 9 V battery pack
Product type Conductivity tester

Tech Support