Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25700005100
Drill hole diameter(mm) | 4|5|6|8|10 | Material suitability | Marble|Granite | Product type | Granite drill bit set |
---|---|---|---|---|---|
Tool holder (drill) | Cylinder shank |
This page is Granite drill bit set, part number 25700005100.
You can find the detail information about specifications and dimensions on part number 25700005100.