Round Nose Pliers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

185.34L

Part Number
185.34L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 340 Jaw shape Straight Manufacturer part # 185.34L
Product type Round nose pliers Range of use (pliers) Workshop Weight(g) 340

This page is Round Nose Pliers, part number 185.34L.
You can find the detail information about specifications and dimensions on part number 185.34L.

Tech Support