Scatter Field Probe for Damage-Free Material Moisture Measurement

Scatter Field Probe for Damage-Free Material Moisture Measurement
  • Volume Discount
[Specifications]
・Product size (height)(mm): 56
・Product size (depth)(mm): 235
・Product size (width)(mm): 70

Scatter field probe for fast and damage-free material moisture measurement, with probe cable 1.2 m.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0636 6160

Part Number
0636 6160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

505.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (diagostics accessories) testo Connector (testing equipment) Mini DIN connector Product size (height)(mm) 56
Product size (depth)(mm) 235 Product size (width)(mm) 70 Weight(g) 150

This page is Scatter Field Probe for Damage-Free Material Moisture Measurement, part number 0636 6160.
You can find the detail information about specifications and dimensions on part number 0636 6160.

Tech Support