Wood twist drill bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26150636JA

Part Number
26150636JA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 3 Days

Loading...

  1. 1

Basic information

Drill hole diameter(mm) 3|4|5|6 Material properties TiN Material suitability Wood
Product type Wood twist drill bit set Shank diameter(mm) 3.2|3.2 Tool holder (drill) Cylinder shank

This page is Wood twist drill bit set, part number 26150636JA.
You can find the detail information about specifications and dimensions on part number 26150636JA.

Tech Support