Cross chisel

Cross chisel
  • Volume Discount
[Specifications]
・Overall Length(mm): 100, 125, 150, 175, 200, 250, 300

[Features]
・Predominantly used in metalworking
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
320 100 1
320 125 1
320 150 1
320 175 1
320 200 1
320 250 1
320 300 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

4.95 €

1 6 Days 10068

5.24 €

1 17 Days 125126

6.13 €

1 6 Days 150160

6.63 €

1 Available 9 Days 175200

7.04 €

1 Available 16 Days 200280

8.97 €

1 Available 6 Days 250448

11.99 €

1 Available 6 Days 300514

Loading...

  1. 1

Tech Support