Electrician's chisel

Electrician's chisel
  • Volume Discount
[Specifications]
・Overall Length(mm): 200, 250, 300

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Extra-slim design for working with precision
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All metal parts are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
360 202 1
360 252 1
361 202 1
361 203 1
361 252 1
361 253 1
361 303 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

3.68 €

1 3 Days 20082

3.64 €

1 3 Days 250103

4.32 €

1 3 Days 200124

5.73 €

1 Available 3 Days 200138

4.68 €

1 3 Days 250157

6.48 €

1 3 Days 250210

6.63 €

1 Available 3 Days 300700

Loading...

  1. 1

Tech Support