Club Hammer / DIN 6475, 1193 / Steel, Plastic

Club Hammer / DIN 6475, 1193 / Steel, Plastic
  • Volume Discount
[Specifications]
・Product Type: Club Hammer
・Head material: Steel
・Material (handle): Plastic

Mechanical blocking of the hammer head with a steel wedge, sealed with synthetic resin. Peen and cross sanded. Security shaft made of 3 components with ergonomically shaped handle: Core made of fibre glass reinforced plastic, coated with a comfortable anti-slip and anti-vibration handle - the additional rubberised handle surface provides a secure grip even with wet or oily hands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

130712

Part Number
130712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.28 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Product Type Club Hammer Head material Steel Material (handle) Plastic
Weight(g) 1250

This page is Club Hammer / DIN 6475, 1193 / Steel, Plastic, part number 130712.
You can find the detail information about specifications and dimensions on part number 130712.

Tech Support