Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20 000
Collar diameter(mm) | 43 | Nosing length(mm) | 140 | Operating height (max.)(mm) | 65 |
---|---|---|---|---|---|
Product type | Drill stand | Stand area | 200 x 200 mm | Weight(g) | 6500.0 |
This page is Mill / Drill Unit, part number 20 000.
You can find the detail information about specifications and dimensions on part number 20 000.