Carbide metal Hammer drill bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

625580000

Part Number
625580000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Drill hole diameter(mm) 5|6|8|10 Material (drill bit) Carbide metal Material suitability Masonry|Stone|Concrete
Product size (length)(mm) 160 Product type Hammer drill bit set Tool holder (drill) SDS-Plus
Total length(mm) 160

This page is Carbide metal Hammer drill bit set, part number 625580000.
You can find the detail information about specifications and dimensions on part number 625580000.

Tech Support