Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
061L-12-250 |
061R-12-250 |
062L-12-250 |
062R-12-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|
21.40 € | 1 | Available | 3 Days | 410 | |
22.47 € | 1 | Available | 3 Days | 410 | |
20.32 € | 1 | Available | 3 Days | 470 | |
22.47 € | 1 | Available | 3 Days | 405 |
Loading...
Product Type | Tinsnip | Overall Length(mm) | 250 | Cutting length(mm) | 42 |
---|---|---|---|---|---|
Material | Tool steel | Product type | Tinsnip | Suitable for (scissors) | Sheet metal |