Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8341620
Product size (height)(mm) | 195 | Product size (width)(mm) | 30 | Product size (length)(mm) | 68 |
---|---|---|---|---|---|
Product type | Oxygen detector | Weight(g) | 489 | Accuracy(pages/min) | 0.4 |
Electrode length(mm) | 190 | Gas testing equipment features | Exchangeable electrode|Thermometer | Power supply (details)(V) | 9 |
Reading range | 0 - 20 mg/l | Reading range (max.)(mg/l) | 20 | Reading range (min.)(mg/l) | 0 |
Resolution(mg/l) | 0.1 | Unit of measurement | Oxygen |
This page is Oxygen Detector, part number VC-8341620.
You can find the detail information about specifications and dimensions on part number VC-8341620.