Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8313100
Accuracy (details) | ±5% or ± 10 PPM | Power supply (details) | 9V dry battery | Product size (height)(mm) | 166 |
---|---|---|---|---|---|
Product size (width)(mm) | 42 | Product size (length)(mm) | 63 | Product type | Carbon monoxid detector |
Weight(g) | 230 | Accuracy(%) | 5 | Reading range | 0 - 1000 pages/min |
Reading range (max.)(pages/min) | 1000 | Reading range (min.)(pages/min) | 0 | Resolution(pages/min) | 1 |
Unit of measurement | CO |
This page is Carbon Monoxid Detector, part number VC-8313100.
You can find the detail information about specifications and dimensions on part number VC-8313100.