Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
18-3704
Part Number
|
---|
18-3704 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector (batteries) | Material (details) | Pin spacing (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Suitable for battery size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.29 € | 1 | Available | 3 Days | Nickel | Through-hole | Spring steel. nickel plated | 8 | 12.2 | 11 | 6.5 | AAA | Single contact for pcb |
Loading...
No. of cells | 1 | Product type | Single contact |
---|
This page is Single contact, part number 18-3704.
You can find the detail information about specifications and dimensions on part number 18-3704.
Configure
Basic Attributes
Colour
Connector (batteries)
Material (details)
Pin spacing(mm)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Suitable for battery size
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
18-3705 |
308B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Connector (batteries) | Material (details) | Pin spacing (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Suitable for battery size | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.29 € | 1 | Available | 3 Days | Nickel | Through-hole | Spring steel. nickel plated | 7.2 | 14.7 | 13.6 | 9.5 | AA | - | |
0.32 € | 1 | Available | 10 Days | Metal | Spring-loaded contact | - | - | - | - | - | A|AA | - |