Hot air soldering Digital

Hot air soldering Digital
  • Volume Discount
[Specifications]
・Product type: Hot air soldering
・Operating voltage(V): 230

[Features]
・900 W Hot air station for simple repair and heating tasks
・Modern and intuitive operational concept thanks to clear menu structure
・Reduced footprint thanks to stackability
・Electronical controlled temperature
・Accurate adjustment of hot air through brushless turbine
・Up to 5 pre-sets which can be automatically run in a profile
・Housing cover useable as storage
・Lock function
・Unit includes safety rest and fixed hot air iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0053173399 WTHA1

Part Number
T0053173399 WTHA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,240.72 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Air volume (max.)(l/min) 110 Display (digital/mechanical/analogue) Digital Max. power(W) 900
Max. temperature(°C) 600 Min. temperature(°C) 50 Operating voltage(V) 230
Power supply (LOV) mains-powered Product size (height)(mm) 122 Product size (width)(mm) 172
Product size (length)(mm) 212 Product type Hot air soldering Weight(g) 1950.0

This page is Hot air soldering Digital, part number T0053173399 WTHA1.
You can find the detail information about specifications and dimensions on part number T0053173399 WTHA1.

Tech Support