Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2584935
A AC reading range (min.)(mA) | 1 | Amperage reading range AC (max.)(A) | 30 | Basic accuracy(%) | ±1 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Connector / Output type B | BNC plug | Current reading | AC/DC |
Max. frequency(kHz) | 100 | Opening range of current clamps(mm) | 19 | Power supply (details) | 9 V battery |
Product type | Clamp meter adapter | Reading category | CAT III 300 V | Weight(g) | 290 |
A DC reading range (max.)(A) | 30 | Amperage reading range DC (min.)(mA) | 1 |
This page is Clamp meter adapter, part number 2584935.
You can find the detail information about specifications and dimensions on part number 2584935.