Process Pump, Automatically Operated Type and Air Operated Type, 56-PA3000 / 5000 Series

Process Pump, Automatically Operated Type and Air Operated Type, 56-PA3000 / 5000 Series
· Air pilot type process pump
· Discharge rate 1 to 20l/min
· Compact, large capacity
· Easy maintenance due to structural design that allows the diaphragm and check valve to be replaced individually
· 2 to 5 time longer life than that of conventional pumps

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56-PA3210-F03

Part Number
56-PA3210-F03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

870.24 €

1 28 Days

Loading...

  1. 1

Basic information

Body material SCS14 (Stainless steel) Diaphragm material PTFE (Fluororesin) Thread type G
Option Only body

This page is Process Pump, Automatically Operated Type and Air Operated Type, 56-PA3000 / 5000 Series, part number 56-PA3210-F03.
You can find the detail information about specifications and dimensions on part number 56-PA3210-F03.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360