Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212512
Packaging | - | Heating- + sanitary mechanic set | - | Electrician set | true |
---|---|---|---|---|---|
Number of guiding drills | - | Number of fork spanners | - | Number of wood borers | - |
Number of HSS spiral drills | - | Number of cable cutters | - | Number of coaxial tools | - |
Number of crosshead screwdrivers PH | - | Number of crosshead screwdrivers PZ | - | Number of hole saws | - |
Number of finishing tools glass fibre cable | - | Number of hole edge core drills | - | Number of ring spanners | - |
Number of slotted screwdrivers | - | Number of socket inserts | - | Number of socket spanners | - |
Number of open-end spanners | - | Number of stone drills | - | Number of step drills | - |
Number of Torx screwdrivers | - | Total number of tools | - | Number of files | - |
Number of measuring tools | - | Number of pliers | - | Number of combination spanners | - |
Number of hexagonal keys | - | Number of adjustable wrenches | - | Number of bit inserts | - |
Number of testing tools | - | Number of ratchets | - | Number of tommy bars | - |
Number of chisels and punches | - | Number of hammers | - | Number of multifunctional tools | - |
Number of saws | - |
This page is Tool, Nut for assembling 7 / 8" connector, SAC BIT, part number 1212512.
You can find the detail information about specifications and dimensions on part number 1212512.