Philips screwdriver, SZK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1206447
1206450
1206463
1212599
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Blade length
(mm)

8.60 €

20 7 Days Straight80

10.40 €

20 7 Days -80

13.89 €

20 7 Days -100

19.23 €

10 7 Days Straight150

Loading...

  1. 1

Basic information

Screwing system Pozidriv PZ Insulated true Size Other
Total length(mm) - Antimagnetic false Isolation protection 1000 V true
VDE tested true Clamp feature false Precision model true
Low spark model false Type of shaft - Grip design 2-components
Blade diameter(mm) - Wrench width (hexagon drive)(mm) - Wrench width (square drive)(mm) -
Square drive/hexagon drive - Square drive/hexagon drive over the whole blade -

Tech Support