SANDVIK CAT-V to Coromant EH Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A39245EH4010056
A39245EH4010068
A39245EH4012060
A39245EH4012078
A39245EH4016065
A39245EH4016086
A39245EH4020060
A39245EH4020096
A39245EH4025068
A39245EH4025114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Cutting tool: Mount size Dmm
(mm)
Cutting tool: Mount type Insert seat or coupling size

482.31 €

1 5 Days 1.0589.14CAT VE10

482.31 €

1 5 Days 1.06440Steep-angle taper CATE10

513.00 €

1 5 Days 1.05812.19CAT VE12

513.00 €

1 5 Days 1.140Steep-angle taper CATE12

603.62 €

1 5 Days 1.07915.39CAT VE16

603.62 €

1 5 Days 1.13440Steep-angle taper CATE16

663.54 €

1 5 Days 1.07518.39CAT VE20

663.54 €

1 5 Days 1.20140Steep-angle taper CATE20

723.46 €

1 5 Days 1.12224.41CAT VE25

723.46 €

1 5 Days 1.4240Steep-angle taper CATE25

Loading...

  1. 1

Basic information

Customs tariff goods number 84669360 Cutter diameter Dc(mm) not available Customs tariff weight unit kg
eClass-5.1 21021104 Milling application Accessories Cutter type CoroMill 316, adapter
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support