Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Max. cutting depth (mm) | Tool chuck / socket size | Bracket: Clamping technology | Customs tariff item number | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
922.23 € | 1 | 5 Days | 25 | Left-hand | - | 45 | H | 1.05 | Coromant Capto C6 | 70 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Left-hand | - | 45 | J | 1.05 | Coromant Capto C6 | 70 | - | 123* — J/K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Left-hand | - | 45 | K | 1.05 | Coromant Capto C6 | 70 | - | 123* — K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Left-hand | - | 45 | L | 1.05 | Coromant Capto C6 | 70 | - | 123* — L | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 32 | Left-hand | - | 45 | L | 1.108 | Coromant Capto C6 | 80 | - | 123* — L | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 32 | Left-hand | - | 45 | M | 1.16 | Coromant Capto C6 | 80 | - | 123* — M | Spring tension system | 82078019 | Yes — through the center | ||
559.77 € | 1 | 5 Days | - | No-hand | - | - | G | 1.1 | Coromant Capto C6 | 75 | n.a. | 123* — G | Screw clamping system | 84661031 | Yes | ||
559.77 € | 1 | 5 Days | - | No-hand | - | - | J | 1.3 | Coromant Capto C6 | 82 | n.a. | 123* — J/K | Screw clamping system | 84661031 | Yes | ||
922.23 € | 1 | 5 Days | 15 | Right-hand | - | 45 | G | 1.05 | Coromant Capto C6 | 60 | - | 123* — G | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 20 | Right-hand | - | 45 | G | 1.05 | Coromant Capto C6 | 65 | - | 123* — G | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 20 | Right-hand | - | 45 | H | 1.05 | Coromant Capto C6 | 65 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Right-hand | - | 45 | H | 1.05 | Coromant Capto C6 | 70 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Right-hand | - | 45 | J | 1.05 | Coromant Capto C6 | 70 | - | 123* — J/K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Right-hand | - | 45 | K | 1.05 | Coromant Capto C6 | 70 | - | 123* — K | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 25 | Right-hand | - | 45 | L | 1.05 | Coromant Capto C6 | 70 | - | 123* — L | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 32 | Right-hand | - | 45 | L | 1.108 | Coromant Capto C6 | 80 | - | 123* — L | Spring tension system | 82078019 | Yes — through the center | ||
922.23 € | 1 | 5 Days | 32 | Right-hand | - | 45 | M | 1.16 | Coromant Capto C6 | 80 | - | 123* — M | Spring tension system | 82078019 | Yes — through the center | ||
996.77 € | 1 | 5 Days | 25 | Left-hand | - | 51 | H | 2.1 | Coromant Capto C8 | 80 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
996.77 € | 1 | 5 Days | 25 | Left-hand | - | 51 | J | 2.1 | Coromant Capto C8 | 80 | - | 123* — J/K | Spring tension system | 82078019 | Yes — through the center | ||
603.62 € | 1 | 5 Days | - | Left-hand | - | 42 | J | 2.2 | Coromant Capto C8 | 80 | n.a. | 123* — J/K | Screw clamping system | 84661031 | Yes | ||
996.77 € | 1 | 5 Days | 25 | Left-hand | - | 51 | K | 2.1 | Coromant Capto C8 | 80 | - | 123* — K | Spring tension system | 82078019 | Yes — through the center | ||
603.62 € | 1 | 5 Days | - | Left-hand | - | 42 | K | 2.2 | Coromant Capto C8 | 80 | n.a. | 123* — K | Screw clamping system | 84661031 | Yes | ||
996.77 € | 1 | 5 Days | 32 | Left-hand | - | 51 | L | 2.1 | Coromant Capto C8 | 85 | - | 123* — L | Spring tension system | 82078019 | Yes — through the center | ||
603.62 € | 1 | 5 Days | - | Left-hand | - | 42 | L | 2.2 | Coromant Capto C8 | 80 | n.a. | 123* — L | Screw clamping system | 84661031 | Yes | ||
996.77 € | 1 | 5 Days | 32 | Left-hand | - | 51 | M | 2.1 | Coromant Capto C8 | 85 | - | 123* — M | Spring tension system | 82078019 | Yes — through the center | ||
996.77 € | 1 | 5 Days | 25 | Right-hand | - | 51 | H | 2.1 | Coromant Capto C8 | 80 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
996.77 € | 1 | 5 Days | 25 | Right-hand | - | 51 | J | 2.1 | Coromant Capto C8 | 80 | - | 123* — J/K | Spring tension system | 82078019 | Yes — through the center | ||
603.62 € | 1 | 5 Days | - | Right-hand | - | 42 | J | 2.2 | Coromant Capto C8 | 80 | n.a. | 123* — J/K | Screw clamping system | 84661031 | Yes | ||
996.77 € | 1 | 5 Days | 25 | Right-hand | - | 51 | K | 2.1 | Coromant Capto C8 | 80 | - | 123* — K | Spring tension system | 82078019 | Yes — through the center | ||
603.62 € | 1 | 5 Days | - | Right-hand | - | 42 | K | 2.2 | Coromant Capto C8 | 80 | n.a. | 123* — K | Screw clamping system | 84661031 | Yes | ||
996.77 € | 1 | 5 Days | 32 | Right-hand | - | 51 | L | 2.1 | Coromant Capto C8 | 85 | - | 123* — L | Spring tension system | 82078019 | Yes — through the center | ||
603.62 € | 1 | 5 Days | - | Right-hand | - | 42 | L | 2.2 | Coromant Capto C8 | 80 | n.a. | 123* — L | Screw clamping system | 84661031 | Yes | ||
996.77 € | 1 | 5 Days | 32 | Right-hand | - | 51 | M | 2.1 | Coromant Capto C8 | 85 | - | 123* — M | Spring tension system | 82078019 | Yes — through the center |
Loading...
Bracket: Adjustment angle | 0° | Customs tariff weight unit | kg | Bracket: WPL type | 123* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Type | Cutting unit | External or internal machining | External machining |
Manufacturer | SANDVIK Coromant | Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Maximum Groove Depth(mm)
Cutting Direction
Other designs
Bracket: F dimension
Bracket: WPL size
Customs tariff weight(kg)
Machine chuck / socket size
Bracket: L dimension
Max. cutting depth(mm)
Tool chuck / socket size
Bracket: Clamping technology
Customs tariff item number
Type
Filter by standard shipping days
Optional Attributes