Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
86310637026A0ON20C
Part Number
|
---|
86310637026A0ON20C |
Part Number | Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 6.37 | - | 75 | LCF = 37.00 mm / PL = 1.80 mm / SIG = 118° | - | 0.039 | N20C | 73.2 | 6 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Core hole for thread size | n/a | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 82075050 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
ISO S
ISO N
ISO K
Type
Hole diameter (drill diameter) D(mm)
Overall Length L(mm)
Other designs
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
Holder size
Drill WZ: Holder type
Cooling lubricant feed
Non ISO O
Max. drilling depth
Filter by standard shipping days
Optional Attributes