SANDVIK CoroDrill 863 Solid Carbide Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
86310485030B1MSH10F
86310485030B1OSH10F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Overall Length L
(mm)
Other designs ISO S Customs tariff weight
(kg)
Grade Recommended drilling depth l4 Holder size ISO N ISO K Drill WZ: Holder type Cooling lubricant feed Non ISO O Max. drilling depth

426.77 €

1 5 Days 4.85Stainless Steel[○] / Aluminum[○] / Titanium[○]152.4LCF = 101.60 mm / PL = 1.00 mm / SIG = 135°S0.028H10F91.65/16-24NKScrew couplingInternal cooling lubricant supplyO18 x DC

426.77 €

1 5 Days 4.85Aluminum[○] / Titanium[○]152.4LCF = 101.60 mm / PL = 1.00 mm / SIG = 135°S0.028H10F91.65/16-24N-Screw couplingInternal cooling lubricant supplyO18 x DC

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Drill type Solid carbide drill eClass-5.1 21010101
Core hole for thread size n/a Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 82075050 Customs tariff country of origin DE

Tech Support