SANDVIK CoroDrill 863 Solid Carbide Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

86310796032A0ON20C

Part Number
86310796032A0ON20C
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
work material Overall Length L
(mm)
Other designs ISO S Customs tariff weight
(kg)
Grade Recommended drilling depth l4 Holder size ISO N ISO K Drill WZ: Holder type Cooling lubricant feed Non ISO O Max. drilling depth
1 Quote 7.97-81LCF = 43.00 mm / PL = 2.30 mm / SIG = 118°-0.045N20C78.78--Straight shankExternal cooling lubricant supplyO4 x DC

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Drill type Solid carbide drill eClass-5.1 21010101
Core hole for thread size n/a Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 82075050 Customs tariff country of origin DE

Tech Support