Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GT-NF05
Cutting Capacity (Copper Wire)(mm) | 1.6 | Air Consumption Amount(cm³/stroke) | 43 | Operating Air Pressure(Mpa) | 0.4 to 0.5 |
---|---|---|---|---|---|
Capacity (Soft Resin) φ(mm) | 3 | Capacity (Hard Resin) φ(mm) | 2 | Hose I.D.(mm) | I/D 2.5 |
Capacity O/D Steel(mm) | 1 | Hose Mounting Port Specification and Size | W/hose nipple |
This page is Automatic Air Nipper body, part number GT-NF05.
You can find the detail information about specifications and dimensions on part number GT-NF05.