Plain Slotted Power Bits (B35 (-)0.8X5.5 X 51)

Plain Slotted Power Bits B35 (-)0.8X5.5 X 51

Product Details:

Manufacturer part number: B35 (-)0.8X5.5 X 51

Brand: VESSEL

Price: 1.95

Delivery time: 5 Days


Technical Data:

Shank diameter: 5.5 mm

Overall Length: 51 mm

End Length: -

Tip: Slotted 0.8

Hardness: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B35 (-)0.8X5.5 X 51

Part Number
B35 (-)0.8X5.5 X 51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
End Length Tip Hardness

1.95 €

10 5 Days 5.551-Slotted 0.8-

Loading...

  1. 1

Basic information

Entry Type B Class SL Magnetized N/A

This page is Plain Slotted Power Bits, part number B35 (-)0.8X5.5 X 51.
You can find the detail information about specifications and dimensions on part number B35 (-)0.8X5.5 X 51.

Variation of this product

Part Number
B35 (-)0.5X3.0 X 51
B35 (-)0.66X3.40 X 102
B35 (-)0.66X3.40 X 49
B35 (-)0.91X5.46 X 102
B35 (-)0.91X5.46 X 49
B35 (-)0.91X5.46 X 76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank diameter
(mm)
Overall Length
(mm)
End Length Tip Hardness

1.95 €

10 5 Days 351-Slotted 0.5-

3.19 €

10 5 Days 3.40102-Slotted 0.66-

2.13 €

10 5 Days 3.4049-Slotted 0.66-

3.08 €

10 5 Days 5.46102-Slotted 0.91-

1.73 €

10 5 Days 5.4649-Slotted 0.91-

2.66 €

10 5 Days 5.4676-Slotted 0.91-

Tech Support