Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-MOUNTINGPASTE-70G |
ARCANOL-MOUNTINGPASTE-400G |
Part Number | Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|
1 | 3 Days | 70 g tube | 0.08 | ||
1 | 3 Days | 400 g cartridge | 0.45 |
Loading...
Thickener type | Lithium | Base oil type | Synthetic oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 140 | Base oil viscosity at +40°C(mm²/s) | 100 | NLGI class | 2 |
Density(kg/dm³) | 1.3 | RoHS Certificate | Available | REACH Certificate | Available |