Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-VIB3-5KG |
ARCANOL-VIB3-25KG |
ARCANOL-VIB3-50KG |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|
273.80 € | 1 | Available | 18 Days | 5 kg bucket | 5 | ||
1,302.98 € | 1 | Available | 3 Days | 25 kg hobbock | 25 | ||
2,676.48 € | 1 | Available | 3 Days | 50 kg hobbock | 50 |
Loading...
Thickener type | Lithium complex soap | Base oil type | Mineral oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 150 | Upper continuous limit temperature(°C) | 90 | Speed of rotation specific value(mm/min) | 350000 |
Base oil viscosity at +40°C(mm²/s) | 170 | Base oil viscosity at +100 °C(mm²/s) | 14 | NLGI class | 3 |
Density(kg/dm³) | 0.9 | Grease category | Special grease | RoHS Certificate | Available |
REACH Certificate | Available |