Punch Lock Riveters

Punch Lock Riveters
[Specifications]
・Material Type: Special tool steel, rolled, oil-hardened
・Handle Type: Multi-component

[Features]
・Used to join metal section sheets used in dry walling with a lock seam
・For U- and C-shaped sections with max 3/64" (5/64 x 1/64) metal (1.2 mm; 2 x 0.6 mm)
・Minimal handforce required due to optimum lever transmission

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90 42 340 EAN

Part Number
90 42 340 EAN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.33 €

1 5 Days

Loading...

  1. 1

This page is Punch Lock Riveters, part number 90 42 340 EAN.
You can find the detail information about specifications and dimensions on part number 90 42 340 EAN.

Tech Support