Flow Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SQ0500

Part Number
SQ0500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

767.87 €

1 4 Days

Loading...

  1. 1

Basic information

Pressure Rating(bar) 10 Protection IP 65 Electrical Design DC PNP
Application water, water-based media Process Connection G ⅛ Connection M12 connector
Housing Materials stainless steel 316L / 1.4404; PC; PBT-GF 20; POM; FKM Operating Voltage(V) 19-30 V DC Ambient Temperature(°C) 0-60
Output Function OUT1: normally open / closed programmable or pulse, OUT2: normally open / closed programmable or analogue (4-20 mA scaleable) Medium Temperature(°C) 0-60 Current Rating 2 x 250 mA
Measuring Range(°C) 0-60 Measuring Range(ml/min) 1-200 Materials (Wetted Parts) stainless steel 316L / 1.4404; NBR

This page is Flow Meter, part number SQ0500.
You can find the detail information about specifications and dimensions on part number SQ0500.

Tech Support