Flow Rate Meter Gases

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SD6100

Part Number
SD6100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,479.73 €

1 3 Days

Loading...

  1. 1

Basic information

Pressure Rating(bar) 16 Number of Inputs and Outputs Number of digital outputs: 2; Number of analogue outputs: 1 Protection IP 65
Power-On Delay Time(s) 1 Electrical Design PNP Materials PBT-GF20; PC; PC; stainless steel (1.4301 / 304); FKM
Current Consumption(mA) < 100 Protection Class III Application For industrial applications
Process Connection threaded connection R 1/2 DN15 Storage Temperature(°C) -20-85 Operating Voltage(V) 18-30 DC; (according to EN 50178 SELV/PELV)
Electrical Connection Connector: 1 x M12 Ambient Temperature(°C) 0-60 Reverse Polarity Protection Yes
Output Function normally open / normally closed; (parameterisable) Total Number of Outputs 2 Output Signal Switching signal; analogue signal; pulse signal; IO-Link; (configurable)
Max. Relative Air Humidity(%) 90 Communication Interface IO-Link Tightening Torque(Nm) 50
Application Media Argon (Ar); carbon dioxide (CO2); nitrogen (N2) Measuring Range(m³/h) 0.2-74.7|0.2-75|0.4-122 Pressure Rating(MPa) 1.6
IO-Link Revision 1.1 Materials (Wetted Parts) stainless steel (1.4301 / 304); ceramics glass passivated; PEEK; polYester; FKM; aluminium anodised Transmission Type COM2 (38.4 kBaud)

This page is Flow Rate Meter Gases, part number SD6100.
You can find the detail information about specifications and dimensions on part number SD6100.

Tech Support