Digital test indicator MarTest 800 EW (4305120)

Digital test indicator MarTest 800 EW 4305120

Product Details:

Manufacturer part number: 4305120

Brand: MAHR

Price: 421.00

Delivery time: 31 Days


Technical Data:

Partial measuring range ft (µm): 5 µm

Dimensions f in mm: 99 mm

Measuring force: 0.13 N

Measuring range, test indicator, comparator, probe: ± 0.4

Hysteresis error of the measured value µm: 5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4305120

Part Number
4305120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Partial measuring range ft (µm)
(µm)
Dimensions f in mm
(mm)
Measuring force
(N)
Measuring range, test indicator, comparator, probe Hysteresis error of the measured value µm
(µm)
Dimensions c in mm
(mm)
Span of error fe (µm)
(µm)
Total span of error fges (µm)
(µm)
Repeatability µm
(µm)
Standard Dimensions d in mm
(mm)
Measuring range, test indicator, comparator, probe inches Dimensions e in mm
(mm)

421.00 €

1 31 Days 5990.13± 0.4513.610133Factory standard17.8± .015"75

Loading...

  1. 1

Basic information

Data interface Opto RS-232C; USB IP protection category IP 65 Package contains mounting shaft 800a8; spanner for changing the styli; stylus dia. ø 2 mm; case
Height of digits(mm) 6

Tech Support