Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5312865
Features | 128 | Data export | qs-Stat; Excel | Measuring combination | Predefined formula templates for standard characteristics Input of links via extensive formula editor |
---|---|---|---|---|---|
Classification | max. 20 classes | Package contains | Mahr license key; installation disk; operating instructions (online help) | Resolution µm | 0,01 |
Compatibility | USB; Integrated wireless; Millimar N 1700 | Tolerance display | Upper and lower tolerance limit (per characteristic) Upper and lower warning limit (per characteristic) | Range of analog display µm | ± 10000; ± 5000; ± 2000; ± 1000; ± 500; ± 200; ± 100; ± 50; ± 20; ± 10 |
Display | Vertical bar display Horizontal bar display Analog display or round scale | Range of digital display mm | ± 1000 |