Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4102307
Number of channels | 69 | Data interface | ES-Interface | Frequency band(MHz) | 433 |
---|---|---|---|---|---|
Radio range | up to 100 m (depending on the working environment) | For measuring instrument | Digimar M814 N/G Multimar 25 ES MarTool 106 ES | Hardware interfaces | ES-Interface |
Battery operated | ca 15 000 measurement cycles |