Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2103200
Data interface | Digimatic; Opto RS-232C; USB; wireless | Features | 1 | Test steps | 1 |
---|---|---|---|---|---|
Energy supply | Battery operation, approx. 3000 h | Statistical functions | Difference, Nominal Average | Programs | 1 |
IP protection category | IP 54 | Package contains | instruction manual; supply hose AHO-2 | Magnification | 5000:1; 2500:1; 1260:1 |
Inputs for pneumatic measuring equipment | 1 | Dynamic functions | MAX, MIN, MAX-MIN | Graduation value µm | 0,5; 1; 2 |
Compatibility | Federal | Tolerance display | Two - over / under (3 class) | Graduation value inch | .00002''; .00005"; .0001'' |
Display | Analog display with one line digital display |