Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5324020 |
5324020KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions a in mm (mm) | Dimensions f in mm (mm) | Dimension m in mm (mm) | Dimensions c in mm (mm) | Dimension k in mm (mm) | Connection thread g | Compatibility | Dimensions i in mm (mm) | Dimension j in mm (mm) | Dimensions h in mm (mm) | Dimension l in mm (mm) | Dimensions b in mm (mm) | Increase in measuring force | Dimensions e in mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
531.43 € | 1 | 61 Days | 125.7 | 8 | 12.5 | 34 | 9 | M 2,5 | Mahr VLDT | 26.5 | 3.6 | 14 | 8.3 | 28 | 0,1 N/mm | 9.2 | ||
582.29 € | 1 | 42 Days | - | - | - | - | - | - | - | - | - | - | - | - | 0.1 N/mm | - |
Loading...
Linearity deviation within +/- .197" | 200 µ" | Measuring range, test indicator, comparator, probe | ± 5 | Hysteresis error of the measured value µm(µm) | 1 |
---|---|---|---|---|---|
Distance to upper stop | +5.3 | Sensitivity deviation(%) | 0.3 | Linearity deviation within +/- 5,0 mm(µm) | 20 |
IP protection category | IP 64 | Repeatability fw in inches (text) | 8 µ" | Package contains | instruction manual; cap for radial cable output; spanner for preliminary stroke setting |
Measuring force (text) | 0,75 N +/- 0,15 N | Linearity deviation within +/- 2,0 mm(µm) | 4 | Measuring value hysteresis fu in inches (text) | 40 µ" |
Cable length(m) | 2.5 | Temperature coefficient(µm/°C) | 0.15 | Repeatability µm(µm) | 0.2 |
Dimensions d in mm(mm) | 6 | Measuring range, test indicator, comparator, probe inches | ± .197" | Linearity deviation within +/- .079" | 160 µ" |
Distance to lower stop | -5.3 | Distance to lower stop (inch) | - .20" | Distance to upper stop (inch) | + .20" |
Configure
Basic Attributes
Dimensions a in mm(mm)
Dimensions f in mm(mm)
Dimension m in mm(mm)
Dimensions c in mm(mm)
Dimension k in mm(mm)
Connection thread g
Compatibility
Dimensions i in mm(mm)
Dimension j in mm(mm)
Dimensions h in mm(mm)
Dimension l in mm(mm)
Dimensions b in mm(mm)
Increase in measuring force
Dimensions e in mm(mm)
Filter by standard shipping days
Optional Attributes