Manufacturer part number: 4245002
Brand: MAHR
Price: 1,571.43 €
Delivery time: 7 Days
Camera connector: yes
Optical tube: Trinocular
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4245002
Energy supply | 230 V / 50 Hz | Illumination | 12 V /15 W, Incident and transmitted light, variable | Observation tube angle | 45° |
---|---|---|---|---|---|
Package contains | Eyepiece 10x with eyecup; dust cover; glass and plastic plate black/white; instruction manual | Magnification | variable 7x-45x | Contact surface in mm | 260 x 200 mm |
Working distance in mm | 105 | Max. object height in mm | 75 |