Digital Caliper for special applications MarCal 16 EWRi-NA

Digital Caliper for special applications MarCal 16 EWRi-NA
Functions:
ON/OFF
AUTO-ON / OFF
mm/inch
LOCK function (key lock)
RESET (set display to zero)
PRESET (for entering a numerical value)
DATA (data transmission)
HOLD (storage of measured values)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4103374
4103374KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

837.00 €

1 7 Days

864.50 €

1 7 Days

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 3 years (approx. 0.5 in wireless mode) Depth Rod round
IP protection category IP 67 Package contains battery; instruction manual; case Resolution mm/inch 0.01 / .0005"
Height of digits(mm) 11 Part feature Distance; Outside diameter; Inside diameter Measuring range 0 - 150
Error limit (mm)(mm) 0.03 Standard Factory standard Error limit inches (text) .001"
Measuring range inch 0 - 6"

Tech Support