Extension 100mm, for Micro-bits Form 4mm and Fine Screwdriver ESD

Extension 100mm, for Micro-bits Form 4mm and Fine Screwdriver ESD

Click on this image to zoom in.

Click on this image to zoom in.

Application: Extension for the ESD screwdriver handle and MicroBits

Bits: Reduced, over-tightened profile.

Standards: for bits DIN 3126, ISO 1173, shape C4

The extension is compatible with the ESD screwdriver handle and MicroBits. It allows users to reach low-lying screws too.

DIN 3126, ISO 1173, Style C4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40663

Part Number
40663
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.09 €

1 5 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 100 ESD article No VDE article No
Blister pack No Hexagon head(mm) 4 Internal hexagon(mm) 4
With battery No

This page is Extension 100mm, for Micro-bits Form 4mm and Fine Screwdriver ESD, part number 40663.
You can find the detail information about specifications and dimensions on part number 40663.

Tech Support