Bit with Thread, Phillips M5

Bit with Thread, Phillips M5

Click on this image to zoom in.

Click on this image to zoom in.

Drive: Screw thread M5.

Application: For optimised use in stationary screw systems.

Standards: DIN ISO 8764-1

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01942
01943
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Round blade diameter
(mm)

7.24 €

1 5 Days 337

7.24 €

1 5 Days 456

Loading...

  1. 1

Basic information

Screw size M5 ESD article No Phillips 1 PH2
VDE article No Blister pack No Thread length(mm) 8
With battery No

Tech Support