slimBit Electric Bit, PlusMinus/Phillips

slimBit Electric Bit, PlusMinus/Phillips

Click on this image to zoom in.

Click on this image to zoom in.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Saves space: Extensive interchangeable bit system saves you space.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For work in the area of live parts up to 1,000 V AC.

To reach low-lying screws, the blade diameter is often too large in conventional electric screwdrivers. Because removing insulation is not permitted and also compromises the user's safety, protective insulation has been integrated into the blade with the Wiha slimTECHNOLOGY. This has been specially developed for electrical applications, thereby ensuring blades up to 33% slimmer. This means low-lying screw and spring elements can also be easily reached with the slimBits. The insulated slimBits undergo individual piece testing as per the international IEC 60900 standard, *providing users with a tool to work safely on live parts up to 1,000 V AC.

6 mm slimBits only to be used in the slimVario® bit holder and slimTorque VDE bit holder (VDE torque system).

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34587
34588
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque value max
(Nm)
Phillips PlusMinus

6.73 €

1 5 Days 3.8SL/PH1

6.73 €

1 5 Days 5.5SL/PH2

Loading...

  1. 1

Basic information

Overall Length(mm) 75 ESD article No VDE article Yes
Blister pack No With battery No

Tech Support