SoftFinish® Universal Scraper Set, 12 Pieces

SoftFinish® Universal Scraper Set, 12 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Ideal for working on edges and in corners thanks to the square blade shape

Increases your efficiency: Ergonomic handle shape allows the blade to be optimally guided.

Application: Removes sealing materials, glue residue, tape, labels.

A tool set would be incomplete without a scraper to remove sealant and adhesive residues from hard surfaces. Wiha’s universal scraper is the optimal choice for such cases. Thanks to its ergonomic SoftFinish® handle, this robust tool fits perfectly into the hand. Optimal guidance is also guaranteed for the razor-sharp blade. The superbly crafted blade is 13 mm wide and ideal for working on edges and corners thanks to its rectangular shape. If a blade is blunt, it can be replaced easily in seconds. Besides the universal scraper, the set includes ten replacement blades.

Content:

  • 1x SoftFinish® universal scraper 27.5 mm (23159)
  • 1x Replacement blade set, 13 mm wide 10-pcs. for universal scraper in blister pack (27606)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26920

Part Number
26920
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.63 €

1 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 166.5 Blister pack Yes VDE article No
ESD article No with battery No

This page is SoftFinish® Universal Scraper Set, 12 Pieces, part number 26920.
You can find the detail information about specifications and dimensions on part number 26920.

Tech Support