Lifter PicoFinish® ESD

Lifter PicoFinish® ESD

Simplifies your work: For removing fixed components on printed circuit boards.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Ideal for lifting out small components at risk of electrostatic discharge.

The challenge when working on electronic components is that they can become damaged even at the lowest voltages. The electrostatically conducting lifter PicoFinish® ESD masters such tasks effortlessly. Thanks to its long, slim handles and quick-turning zone, the lifter is ideal for careful, precise work practices on delicate workpieces. Small components can be easily lifted out with the fork-shaped blade tips. Their ergonomic handle design with soft zone makes them comfortable to use. The dissipative tool safely channels electrostatic energy away in a controlled fashion. The ESD lifter is manufactured in compliance with the international IEC standard 61340-5-1, thus guaranteeing maximum protection for electronic components. The tool also has a surface resistance between 106 and 109 ohm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43706

Part Number
43706
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.08 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 150 ESD article Yes with battery No
Visible blade length(mm) 50 Handle diameter(mm) 18 Round blade diameter(mm) 3.5
Clamp width 3.5 Clip opening 1 Tool for electrics No
Self service - packing No

This page is Lifter PicoFinish® ESD, part number 43706.
You can find the detail information about specifications and dimensions on part number 43706.

Tech Support