Analogue Callipers dialMax ESD, Reading 0.1mm

Analogue Callipers dialMax ESD, Reading 0.1mm

Application: For all work with electrostatically endangered components. For outside, inside and depth measurements.

Display: Dial, diameter 35 mm.

Extra: Measurements in ESD protection zones and at ESD workstations.

Extra: Impact resistant dial can be recalibrated to zero.

Material: Surface resistance 10^6 - 10^9 ohms.

Material: Calliper made of ESD-safe material. Non-metallic high-tech material with 60% fibre-glass content.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31439

Part Number
31439
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.03 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article Yes Measurement capacity (inches) 6" Measurement capacity(mm) 150
Blister pack No with battery No

This page is Analogue Callipers dialMax ESD, Reading 0.1mm, part number 31439.
You can find the detail information about specifications and dimensions on part number 31439.

Tech Support