Torque QuickCheck Torque Testing Device Set, 4 Pieces with Adapter Blades, Batteries and Box

Torque QuickCheck Torque Testing Device Set, 4 Pieces with Adapter Blades, Batteries and Box

Increases your efficiency: Fast, easy checking of your torque tool thanks to mobile, compact shape.

Increases your safety: Checking your torque tool regularly guarantees safe, precise work with the correct torque.

Saves time: LED traffic light system displays results in a way which is quick and easy to understand.

Application: Only suitable for all Wiha torque screwdrivers which can be configured to a check value of 2.8 Nm.

Applying the wrong torque can lead to serious consequences during delicate screw fastening tasks. The result is often damage to materials, a great deal of rectification work and warranty claims. With the Torque QuickCheck from Wiha, you can quickly and easily test the iTorque® and Torque Vario® torque screwdrivers to check the precision of the set torque value before each use. Checking tools regularly guarantees reliable, precise work. Torque QuickCheck also impresses thanks to its user-friendly testing procedure: The Wiha torque screwdriver concerned is inserted into Torque QuickCheck together with the enclosed adapter blades to verify how precise the torque tool is. The LED light then clearly indicates the result in traffic light colours. Thanks to its compact, handy shape, the Torque QuickCheck is the ideal companion when out on jobs.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42086

Part Number
42086
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

199.99 €

1 5 Days

Loading...

  1. 1

Basic information

with battery Yes Number of cells 2 Battery voltage(V) 1.5
Battery weight(g) 9 Total weight battery in product(g) 18 Battery included in package? Yes
Watt/hour(w/h) 1.95 VDE article No ESD article No
Tolerance 2 Torque value fixed(Nm) 2.8 Self service - packing Yes

This page is Torque QuickCheck Torque Testing Device Set, 4 Pieces with Adapter Blades, Batteries and Box, part number 42086.
You can find the detail information about specifications and dimensions on part number 42086.

Tech Support